![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Serial Camera
YOU MAY LIKE THIS
PRODUCT DETAILS
Serial Camera v0.9b is a JPEG color camera module easy for MCU use.It has integrated image processing DSP to generate 320*240 or 640*480 JPEG image without thumbnail information, captured picture will be stored in internal buffer and transferred via UART port.
Features
Stem - Base Shield Interface
Default baud rate of serial port is 115200
640x480/320x240(default) resolution
JPEG compressed image without Thumbnail Information
5v power supply
Small and compact
Protocol control
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit our wiki for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 40g |
Battery | Exclude |