Grove - Serial Blueseeed(CSR BC417)
Grove - Serial Bluetooth v3.0 is based on CSR BC417, designed for transparent wireless serial connection setup.
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Serial Bluetooth v3.0 is based on CSR BC417, designed for transparent wireless serial connection setup.
Features
- Complete Bluetooth Solution: Complete 2.4GHz radio transceiver and baseband with CSR Bluecore 04-Audio ROM, single chip bluetooth system with CMOS.
- Excellent power consumption: Low power standby modes to enable high efficient power management.
- High performance radio transceiver: Up to +4dBm RF transmit power with power level control.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - Serial Bluetooth is an easy to use module compatible with the existing Grove Base Shield, based on CSR-BC417 and designed for transparent wireless serial connection setup. The serial port Bluetooth module is fully qualified Bluetooth V2.0+EDR(Enhanced Data Rate) 2Mbps Modulation with complete 2.4GHz radio transceiver and baseband. It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).It has the smallest footprint of 12.7mm x 27mm. Hope it will simplify your overall design/development cycle.
What is CSR-BC417
BlueCore 4 external is a single chip radio and baseband IC for Bluetooth 2.4GHz systems including enhanced data rates (EDR) to 3Mbps.CSR-BC417 interfaces to 8Mbit of external Flash memory. When used with the CSR Bluetooth software stack, it provides a fully compliant Bluetooth system to v2.0 of the specification for data and voice communications.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- PCs
- Personal Digital Assistants (PDAs)
- Computer Accessories (compact Flash Cards, PCMCIA Cards, SD Cards and USB Dongles)
- Access Points
- Digital Cameras
Technical details
Dimensions | 140mm x85mm x11.6mm |
Weight | G.W 10g |
Battery | Exclude |
Operating Voltage | 5.0VDC |
Data Rate | 2Mbps |
RF Transmit Power (Max) | +4dBm |
Sensitivity | -80dBm |
Part List
Grove - Serial Bluetooth v3.0 | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | 841454107705 |
EUHSCODE | 8517180000 |
COO | CHINA |