![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Screw Terminal
Grove - Screw Terminal with four 3.5mm pitch pins rated up to 6A. Terminal can accept 30 to 20AWG wire. It is most commonly used pitch screw terminal.
- 10+: $1.17
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Screw Terminal with four 3.5mm pitch pins rated up to 6A. Terminal can accept 30 to 20AWG wire. It is the most commonly used pitch screw terminal.
Features
- 3.5mm pitch pin: The 3.5mm diameter hole is suitable for most connections between devices
- High current/voltage adaptable: Rate up to 125V @ 6A
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
Grove - Screw Terminal with four 3.5mm pitch pins rate up to 125V @ 6A. Terminal can accept 30 to 20AWG wire. It is the most common pitch screw terminal. This grove has four ports, including GND, VCC and two other undefined ports. Screw terminals are commonly used to connect a chassis ground, such as on a record player or a surge protector. Most public address systems in buildings also use them for speakers, and sometimes for other outputs and inputs.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Specification
Dimensions |
89mm x140mm x12mm |
Weight |
G.W 10g |
Battery |
Exclude |
Operating Voltage |
3.3~5V |
Pitch pins |
×4 |
Diameter |
3.5mm |
Part List
Grove - Screw Terminal | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454107729 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewYes it says on tin.
-
from order viewA well made product
-
from order viewReally good product
-
from order vieweasy to use
-
from order viewThis user did not leave any comments
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next