![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Round Force Sensor (FSR402)
Grove - Round Force Sensor (FSR402),touch sensor,Pressure Sensor
- 10+: $11.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-Round Force Sensor(FSR402) is a force sensitive module. At the end of the sensor there is a round force sensitive resistor, the resistance of which depends on pressure applied to this resistor. Simply say, the greater the pressure, the smaller the resistance. However, the output of this sensor is not strictly linear, so we do not recommend it for accurate measurements.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Analog output
-
Reliable mechanical structure
-
High durability:
Tested to 10 Million actuations, 1kg, 4Hz / -10% average resistance change
Typical Applications
-
Automotive electronics
-
Medical Systems
-
Industrial controls
-
Robotics
-
Interactive Educational Toy
Pin Map
Technical details
Dimensions | 20mm x20mm x13mm |
Weight | G.W 9.4g |
Battery | Exclude |
Working voltage | 3.3V/5V |
Force Sensitivity Range | 0.2N--20N |
Force Resolution | Continuous (analog) |
Analog output | 0-650 |
Part List
Grove - Round Force Sensor (FSR402) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9026900090 |
USHSCODE | 9026104000 |
UPC | 841454120711 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThe best product