K
Loading...

Grove - Rotary Angle Sensor (panel mount version), compatible with both Arduino and Raspberry Pi

SKU
101020048
Rating:
100 % of 100

Grove - Rotary Angle Sensor, whose Grove connector is moved to the back compared to its original version, this potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor(panel mount version).

-
+
Product Details
Wiki & Learn
Reviews