![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Relay High current 5V/10A small 1-way mechanical relay switch Arduino
The Grove-Relay module is a digital normally-open switch that can handle the current up to 5A at 250VAC for long periods of time. When the relay is switched on, the LED will light up and the relay will allow current to flow. The peak voltage capability is 250V at 10A. It is widely used in remote control, telemetry, communication, automatic control, mechatronics, power electronics and other fields.
- 10+: $1.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-Relay module is a digital normally-open switch that can handle the current up to 5A at 250VAC for long periods of time. When the relay is switched on, the LED will light up and the relay will allow current to flow. The peak voltage capability is 250V at 10A. It is widely used in remote control, telemetry, communication, automatic control, mechatronics, power electronics and other fields.
Features
-
Digital-Switch: It has the advantages of accurate measurement, simple setting, multiple protection functions and fast speed.
-
Maximum load of a normally open interface: AC 5v@250V, DC 5v@30V.
-
Easy to connect: The easy connection is just with jumper wires, no soldering tools are required.
-
Change the level state: High-level or low-level trigger can be set by wire jumper.
-
Friendly LED reminders: When the relay works, the power prompt light will light up.
Description
We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.
The Relay is a digital normally open switch that controls a relay capable of switching much higher voltages and currents than your normal Arduino boards. When the relay is switched on, the LED will light up and the relay will allow current to flow. The peak voltage capability is 250V at 10A.
With the help of the Grove System, engineers and makers can easily avoid jumper-wires problems. Seeed Studio has developed more than 300 Grove modules covering a wide range of applications that can fulfill a variety of needs.
If you are interested in finding out more about the Relay, you can check our Arduino Tutorial on How to Control High Voltage Devices with Relay Modules and Types of Relay - Which one should use?
Please exercise great care when working with mains voltages - if in doubt contact a professional such as a licensed electrician for help.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before you use the product.
Application
-
Automatic control
-
Remote control
-
Electromechanical integration
-
Home appliance control
-
Electrical equipment
Specification
Operate voltage |
3.3V-5V |
Input current |
100mA |
Rated load |
5A@250VAC 5A@30VDC |
Contact resistance |
50mΩ @6VDC 1A |
Insulation resistance |
100MΩ 10ms Max. |
Operate time |
10ms Max. |
Release time |
5ms Max. |
Input interface |
Digital |
Dimensions |
42mm x24mm x18.5mm |
Weight |
G.W 19g |
Battery |
Exclude |
Part List
Grove - Relay |
1 |
Wire Jumper |
1 |
User Guide |
1 |
Note
We have this part available in Geppetto. Easy modular electronic design with Seeed and Geppetto. Build it Now!
FAQ
What is Relay Module and how it works?
A relay module is an electrical switch that is operated by an electromagnet. The electromagnet is activated by a separate low-power signal from a micro controller. When activated, the electromagnet pulls to either open or close an electrical circuit.
How do I connect my Grove-Relay?
If you need a tutorial, you can check out our official wiki.
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454107774 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewWorked great
-
from order viewIn general I like the Seeed products. They make it easier to tinker. It is hard to rate the shipping with current issues in world etc. as a bit slow but I did know it was it was out of stock up front. This particular shipment I got solely to run through the training / education on the seeed site.
-
from order viewReceived my package of Grove Relays in less time than the estimated delivery. All relays were in the package and was able to put them to use right away. Easy Checkout and smooth experience.
-
from order viewfast shipping, and safe packaging for international shipping
-
from order viewThis user did not leave any comments