the AI Hardware Partner
Toggle Nav
Loading...

Grove - Red LED Button

The Grove - Red LED Button is stable and reliable with 100 000 times long life. With the build-in LED, you can apply it to many interesting projects, it is really useful to use the LED to show the status of the button. 

$2.70
In stock
  • 10+: $1.90
-
+
Also Add: $0.00

PRODUCT DETAILS

The Grove - LED Button is composed of  Grove - Yellow ButtonGrove - Blue LED Button  and Grove - Red LED Button. 

The Grove - Red LED Button is stable and reliable with 100 000 times long life. With the build-in LED, you can apply it to many interesting projects, it is really useful to use the LED to show the status of the button. We use a high-quality N-Channel MOSFET to control the LED to ensure the high switching speed and low power consumption. All in all, you want some really awesome shining button? Here you go ..


Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 


Features

  • Long operating life

  • Easy to use

  • Grove Digital interface

Pin Map

Show demo


Note

We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!

/>

Note

We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!

Technical details

Dimensions 40mm x20mm x16mm
Weight G.W 10.3g
Battery Exclude
Operating voltage 3.3V/5V
Press Resistance <100mΩ
Release Resistance >100MΩ

Part List

Grove - Red LED Button 1
Grove Cable 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8536490080
UPC 841454120759
EUHSCODE 8536301090
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ