![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Recorder
SKU
103020018
Grove Recorder, Recorder, ISD1820P, single-chip
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Recorder is based on ISD1820P, which can record 8~20 sec by set resistor and cycle play. It can offers true single-chip voice recording, no-volatile storage. Grove - Recorder is 100K and the total 10s for Recorder. This module is very easy to control, which can direct control by push button on board or by microcontroller.
Features
Grove connector
Lower power consumption
Non-volatile storage
User-friendly
Replacing a single resistor to change sample rate.
Add a resistor to set play cycle mode
Technical details
Dimensions | 100mm x70mm x18mm |
Weight | G.W 39g |
Battery | Exclude |
Part List
Grove - Recorder | 1 |
Speaker | 1 |
Grove 20cm cable | 1 |
ECCN/HTS
HSCODE | 8519813900 |
USHSCODE | 8519892000 |
UPC | 841454107798 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review