the AI Hardware Partner
Toggle Nav
Loading...

Grove - RS232 for Communicate with The MCU

The Grove – RS232 is made for an easy microcontroller connection with your computer. It allows simple Arduino serial communication to take place, through plug and play instead of having to solder, use jumper wires, etc.

$8.70
In stock
  • 10+: $6.10
-
+

PRODUCT DETAILS

The Grove – RS232 is made for an easy microcontroller connection with your computer. It allows simple Arduino serial communication to take place, through plug and play instead of having to solder, use jumper wires, etc.

Feature

  • Stable, high speed: Alternative High-Speed Terminal-CompatibleDevices (1 Mbit/s)
  • High cost performance: Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU V.28 Standards
  • ±15-kV ESD Protection: RS-232 Bus-Terminal ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Low power consumption: Low Supply Current: 300 μA Typical
  • Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove

Description

RS-232 has been a serial communication standard in the industry for years. It’s still widely used and commonly heard in the industry though it dates back to 1969. However, with technological advancements, there are now faster data transmission methods. The RS232 is defined as the “Interface between data terminal equipment and data communications equipment using serial binary data exchange”.

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this Grove - 232. The communication between your Arduino boards and the computer will be exceptionally convenient with the integrated Grove interface

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Applications

  • Hand-Held Equipment
  • Palmtop PCs
  • Battery-Powered Systems
  • PDAs
  • Notebooks
  • Laptops

Specification

Supply Voltage 3.3V / 5V
Driver input voltage 0V ~ 5.5V
Receiver input voltage -25V ~ +25V
Supply current(No load) 0.3mA
Operating free-air temperature -40℃ ~ 85℃
Storage temperature range -65℃ ~ 150℃
Maximum data rate 250 Kbit/s
Support baud rate 300bps ~ 230400bps
Length 46mm
Width 42mm
Height 16.5mm
size L: 40mm W: 40mm H: 15mm
Weight 13.3g
Package size L: 140mm W: 90mm H: 15mm
Gross Weight 20g

Hardware Overview

Part List

Grove - RS232 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8471410150
UPC 841454121947
EUHSCODE 8471707000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ