the AI Hardware Partner
Toggle Nav
Loading...

Grove - RJ45 Adapter

SKU
103020011
Rating:
100 % of 100
The Grove-RJ45 Adapter is a module which can converter a standard Grove connector to a RJ45 connector
$6.50
In stock
  • 10+: $5.00
-
+

PRODUCT DETAILS

The Grove-RJ45 Adapter is a module which can converter a standard Grove connector to a RJ45 connector. Universal 4-Pin Grove cables can not meet the requirements when Arduino remote connect and control Grove module. Through two RJ45 adapter and a cable , It is able to achieve communication between Arduino and Grove module. This solve the problem that Arduino and Grove are not convenient to connect because of the distance issue.


Features

  • Standard Grove Connector and RJ45 Connector

  • Applitations Widely

  • easy to use

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 130mm x90mm x18mm
Weight G.W 15g
Battery Exclude

Part List

Grove - RJ45 Adapter 1
Grove - cable 1

ECCN/HTS

HSCODE 8504901900
USHSCODE 8543708900
UPC 841454107767
EUHSCODE 8471707000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    good product
    By

FAQ

1 Item

Show per page