![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - RJ45 Adapter
SKU
103020011
The Grove-RJ45 Adapter is a module which can converter a standard Grove connector to a RJ45 connector
- 10+: $5.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-RJ45 Adapter is a module which can converter a standard Grove connector to a RJ45 connector. Universal 4-Pin Grove cables can not meet the requirements when Arduino remote connect and control Grove module. Through two RJ45 adapter and a cable , It is able to achieve communication between Arduino and Grove module. This solve the problem that Arduino and Grove are not convenient to connect because of the distance issue.
Features
Standard Grove Connector and RJ45 Connector
Applitations Widely
easy to use
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x18mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
Grove - RJ45 Adapter | 1 |
Grove - cable | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8504901900 |
USHSCODE | 8543708900 |
UPC | 841454107767 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Resource
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewgood product
FAQ
Show
per page