![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - RGB LED (WS2813 Mini)-Breakpoint Resume with programming
Grove - RGB LED (WS2813 Mini) is a full color LED with programmable function.
- 10+: $3.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - RGB LED (WS2813 Mini) is a full color LED with a programmable function.
Features
- Colourful lighting effects: 256 gray levels, 256*256*256=16777216” full-color display
- Multi-Components combination: Built-in control circuit in a 3535 components
- Breakpoint Resume: In the transmission of dual-signal wires, when a LED or LED group fails, it will not cause the other LED not to light up
- Chainable: It can be cascaded with multiple LED rings
- Grove Compatible: you can just plug your LED into Seeedunio or Arduino+BaseShild via Grove Cable, with no soldering, and no complicated wiring
Description
We have already released Grove RGB LED Ring and Grove RGB LED Stick. Here comes a new product called Grove - RGB LED (WS2813 Mini).
Grove - RGB LED uses the same component WS2813 mini compared with Grove - RGB LED ring. It can be programmed with full display colour and be used for connecting other RGB LED rings or RGB LED sticks by series mode.
For example, if you want to build up Olympic rings with LED, you can choose RGB LED rings for the Olympic rings and this RGB LED for the bridge to connect the Olympic rings together. Cause they are from the same type and they can be driven by the same power supply. Besides, you can get a couple of LEDs to scrabble any pattern you like. So hope you get one and finish your amazing project!
Signal break-point continuous transmission
Application
- Light-fixture
- Smart toys
- Home automation
- Multiple light control
Specifications
Dimensions | 20mm x20mm x20mm |
Weight | G.W 9g |
Battery | Exclude |
Operating voltage | 5V |
Hardware Overview
Part List
Grove –RGB LED (WS2813 Mini) | 1 |
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 9405418200 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |