the AI Hardware Partner
Toggle Nav
Loading...

Grove - RGB LED Ring (20 - WS2813 Mini)

SKU
104020128
Rating:
100 % of 100

Grove - RGB LED Ring (20 - WS2813 Mini)  is a cost-effective full color LED ring with 20 chainable and programmable WS2813 mini LEDs.

$10.90
Out of stock
  • 10+: $7.60

PRODUCT DETAILS

Grove - RGB LED Ring (20 - WS2813 Mini) is a cost-effective full color LED ring with 20 chainable and programmable WS2813 mini LEDs.

Features

  • Full color RGB: 16777216 colors, 256 levels of brightness, 20 LEDs beads operate independently
  • Multi-Components combination: Built-in control circuit in a 3535 components
  • Chainable: It can be cascaded with multiple LED rings
  • Breakpoint Resume: In the transmission of dual-signal wires, when a LED or LED group fails, it will not cause the other LED not to light up.
  • Grove Compatible: you can plug your LED ring into Seeedunio or Arduino+BaseShild via Grove Cable, with no soldering and complicated wiring.

Description

Grove - RGB LED Ring (20 - WS2813 Mini) is integrated with 20 full-color RGB LEDs with 2KHz refresh frequency, and Each pixel gray levels are 256 on the stick. All the LEDs are WS2813 Mini, which is an intelligent control and high cost-effective LED. The Grove - RGB LED Ring is a mini version of the WS2813 Digital RGB LED Ring. The RGB LED Ring are 3535-sized LEDs with an embedded microcontroller inside the LED. The WS2813s are each addressable as the driver chip is located inside the LED. Each LED has a constrant current drive so the color will be very consistent even if the change of voltage.

The WS2813B-Mini intelligent control LED is an upgraded version of WS2812B, the control circuit and RGB chip are integrated into a package of 3535 components. With the help of the built-in control circuit, each LED is addressable. So you can control the lighting and color of specific LED lights as you like, creating endless lighting effects. A significant advantage of WS2813B-Mini compared to traditional LED is the support for signal break-point continuous transmission. This means that even if one or two LEDs are damaged, the entire LED ring will still work properly.

Each LED is chainable and we also keep the chainable pads on the back of the LED rings, so you can cascade several LED rings to make it even cooler. Since all those Grove - RGB LED Rings are based on WS2813 Mini, you can also connect the rings of different diameters together.

What is Grove?

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Signal break-point continuous transmission

As long as no two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally.

Here is an example project using different sensors and Grove - RGB LED Ring.

Environmental Sensor Tree project is post it on Hackster by wzksam.

Here's what you need for this project:

Grove - RGB LED Ring (20 - WS2813 Mini)

You can check here for more info about this project

Applications

  • Guardrail tube series, point light display series, flexible/rigid strips series, module series applications.
  • Lighting stage costumes, innovative gadgets or any other electronic products.

Specification

Power

3.3V/5V

Quiescent Current

0.7mA/LED

RGB Channel Constant Current

16mA/LED

Refresh Frequency

2KHz

Reset Time

>280μs

Operating Temperature

-25~85℃

Storage Temperature

-40~105℃

Hardware Overview

Part List

Grove - RGB LED Ring (16-WS2813 Mini)

1

Grove Cable

1

ECCN/HTS

HSCODE 9405409000
USHSCODE 9405418200
UPC
EUHSCODE 9405413910
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page