the AI Hardware Partner
Toggle Nav
Loading...

Grove & Qwiic/STEMMA QT Interface to Male/Female Jumper Cables

This includes a Grove & Qwiic/STEMMA QT Interface to male jumper cable and female jumper cable in order to connect multiple Grove, Qwiic and STEMMA modules to development boards using one cable via the I2C Interface

$2.10
In stock
  • 10+: $1.70
-
+

PRODUCT DETAILS

Description

Do you want to connect multiple Grove, Qwiic, and STEMMA QT modules to your development boards using a single cable?

We bring you the Grove & Qwiic/STEMMA QT Interface to Male/Female Jumper Cables.

This includes two different cables: one having a male header on one end and the other having a female header on one end while both having Grove & Qwiic/STEMMA QT connectors on the other end.

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering is required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only the hardware is open-source, but the software as well. Click here to learn more!

What is Qwiic?

Different from our Grove system, Qwiic is an I2C interface system initiated by Sparkfun around 2017, using a 4pin JST SH 1.0mm connector. This allows it to be connected to various Qwiic modules to prototype your projects. Click here to learn more!

What is STEMMA QT?

STEMMA QT initiated by Adafruit is cross-compatible with Qwiic and they use the same 4pin JST SH 1.0mm connector. This allows it to be connected to various STEMMA QT modules to prototype your projects. Click here to learn more!

Tip

You can use the Grove - Qwiic Hub to further expand the number of I2C modules connected to a single I2C bus.

Connections

Connect one Grove Module and one Qwiic Module to Seeeduino Lotus V1.1 or Arduino UNO

Connect one Grove Module and one STEMMA QT Module to Seeeduino Lotus V1.1 or Arduino UNO

Note

The Grove Connector in a single cable is buckled. 

Dimensions

Grove & Qwiic/STEMMA QT Interface to Male Jumper Cable

Grove & Qwiic/STEMMA QT Interface to Female Jumper Cable

Parts List

  • 1 x Grove & Qwiic/STEMMA QT Interface to Male Jumper Cable
  • 1 x Grove & Qwiic/STEMMA QT Interface to Female Jumper Cable

ECCN/HTS

HSCODE 8544421900
USHSCODE 8544493080
UPC
EUHSCODE 8544492000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ