Grove-Q Touch Sensor
SKU
101020069
The Q Touch Sensor is a high sensitivity and high noise immunity touch input device
- 10+: $13.46
YOU MAY LIKE THIS
PRODUCT DETAILS
The Q Touch Sensor is a high sensitivity and high noise immunity touch input device.It is based on Atmel AT42QT1070. The AT42QT1070 modulates its bursts in a spread-spectrum fashion in order to heavily suppress the effects of external noise, and to suppress RF emissions. The QT1070 uses a dual-pulse method of acquisition. This provides greater noise immunity and eliminates the need for external sampling capacitors, allowing touch sensing using a single pin.
Specification
Operating Voltage: 3 ~ 5.5V
Operating Current @3.3V: 1mA
Touch Keys: 7 Keys ; key0 ,key1 ,key2 are on the Grove PCB bottom side
Communicating Protocol: I2C
I2C Address: 0x1B
Technical details
Dimensions | 140mm x85mm x10.8mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - Q Touch Sensor | 1 |
ECCN/HTS
HSCODE | 9026900090 |
USHSCODE | 9026104000 |
UPC | 841454107187 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review