![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Purple LED (3mm)
A standard LED module in Grove form factor in purple color. Support adjustable LED orientation and the LED size is 3mm.
- 10+: $5.40
YOU MAY LIKE THIS
PRODUCT DETAILS
A standard LED module in Grove form factor in purple color. Support adjustable LED orientation and the LED size is 3mm.
Features
- Unique color, compact size: The size of the purple LED is only 3mm
- Easy to use: compatible with Grove port, just plug-and-play
- High Flexibility: The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontal, or on Panel Mount(from left to right)
Description
Grove - Purple LED is similar to the Grove - LED module which houses an LED light source. The PCB of this module has mounting holes which can be mounted on the required surface of your prototype. For example, it can be used as a pilot lamp for indicating power or signal presence. It's available in different colors:
- Grove - Purple LED
- Grove - Green LED
- Grove - Red LED
- Grove - Blue LED
- Grove - White LED
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Specification
Dimensions | 60mm x60mm x16.5mm |
Operate Voltage | 3.3V/5V |
Emitting Color | Purple |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - Purple LED (3mm) | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454107804 |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood Build Quality of this product
-
-
basic LED the adjustable brightness is a great feature