![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Proto Shield for Arduino
This Grove allows you to add your own circuitry or components to your Grove system prototypes and design your own unique Grove components.
- 10+: $1.60
YOU MAY LIKE THIS
PRODUCT DETAILS
This Grove allows you to add your own circuitry or components to your Grove system prototypes and design your own unique Grove components.
Features
- Standardised Grove Interface
- Breadboard style
- Standard spacings
- Silk screen labels
- Reserved space for normally-open button
Description
This Grove allows you to add your own circuitry or components to your Grove system prototypes. It gives you access to all four lines from the grove connector cable – S0, S1, VCC and GND. There is also a reserved space for a normally-open button. Standard 2.54mm spacing makes it easy to install normal DIP-format ICs and other components onto the board.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Design your own unique Grove components
Hardware Overview
VCC and GND of the Grove interface are routed out as two buses as shown above. You can find soldering pads of Sig0 and Sig1 between two power buses.
Technical details
Dimensions | 60mm x60mm x10mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
Grove - Protoshield | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454107828 |
EUHSCODE | 8517180000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Resource
SHARED BY USERS
REVIEWS
-
from order viewGreat little addition
-
from order viewThese are great, make your own shields.
-
from order viewThe price was reasonable, and I have not yet chosen a use for it. Sometimes you just need to have such a device to get inspired.
-
from order viewThis user did not leave any comments
-