![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - PH Sensor
SKU
101020065
Do you need to measure aqueous solution pH? Here, the Grove - PH sensor can help you do it
YOU MAY LIKE THIS
PRODUCT DETAILS
Do you need to measure aqueous solution pH? Here, the Grove - PH sensor can help you do it. This sensor can output signal which corresponding to the hydrogen ion concentration that measured by PH electrode. Because it can be directly connected to controller,and then you can observe the PH value at any time. This device can be used for PH measurements, such as waste water, sewage and other occasions.
Note: Only domestic order will be valid. Do not place an order if your address isn't in China.
Features
Grove Interface
Wide measuring range
Isopotential Point: pH 7.00 (0 mV)
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 120g |
Battery | Exclude |
Part List
Grove - PH Sensor | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review