![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Oxygen Sensor (MIX8410)
Grove - Oxygen Sensor (MIX8410) is an electrochemical oxygen sensor and it can be used to test the oxygen concentration in air. Under the catalysis of the electrodes, a redox reaction occurs on the working electrode and the counter electrode, thereby generating a current. The concentration of oxygen in the air is calculated by measuring this current and referring to the oxygen concentration linear characteristic graph.
- 10+: $29.35
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- High sensitivity (0.1±0.03 mA) with linear output
- High stability with <10s response time
- Environmental protection design
- Advanced anti-leakage technology which greatly reduces the probability of leakage
- Low output current for longer sensor life
Description
Grove - Oxygen Sensor (MIX8410) is an electrochemical oxygen sensor and it can be used to test the oxygen concentration in air. Under the catalysis of the electrodes, a redox reaction occurs on the working electrode and the counter electrode, thereby generating a current. The concentration of oxygen in the air is calculated by measuring this current and referring to the oxygen concentration linear characteristic graph.
In order to enhance the user experience and improve the quality of the Grove - Oxygen Sensor, we have adopted this new version of the oxygen sensor. The old version was based on the ME2-O2-Ф20 sensor and we now bring you this new version which is based on the MIX8410-O2 sensor.
The following is a comparison of the old and new versions.
Similarities | Differences |
---|---|
Same Bottom pin positions | The new version adopts an advanced anti-leakage technology, which greatly reduces the probability of leakage and solves the leakage problem of the old version. |
Same physical dimensions | The output current of the new version is lower, so the electrolyte consumption is slower and the sensor life is longer. |
Same driver board | |
Same method of use |
Attention
- When in use, the maximum input voltage cannot exceed 5.5V
- This sensor needs to be preheated for 5-10 minutes before use
- Keep the sensor out of volatile solvents
- Prohibit storing and operating the sensor in an acidic or alkaline environment
Note
The sensor value only reflects the approximated trend of gas concentration in a permissible error range, it DOES NOT represent the exact gas concentration. The detection of certain components in the air usually requires a more precise and costly instrument, which can not be done with a single gas sensor. If your projects aim to obtain the gas concentration at a very precise level, then we do not recommend this gas sensor.
Applications
- Industrial monitoring
- HAVC oxygen monitoring
- Oxygen analysis meter
- Oxygen generator
One More Thing
With the SenseCAP S2110 Grove converter and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specifications
Specification | Details |
---|---|
Input Voltage | 3.3/5V |
Interface | Analog |
Measurement range | 0-25% |
Maximum Overload | 30% |
Sensitivity | 0.1±0.03 mA |
Repeatability | ±2% |
Response Time | <10S |
Working Temperature Range | -20 - 50℃ |
Storage Temperature Range | 0 ~ 50˚C |
Operating Humidity Range | 15 ~ 90% RH, no-condensing |
Power on aging time | 30min |
Hardware Overview
Part List
- 1 x 101990680, Grove - Oxygen Sensor (MIX8410)
- 1 x Grove Cable
ECCN/HTS
HSCODE | 9027100090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 9027109000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |