![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Optocoupler Relay (M281)
This module is a bi-directional SPSD(single-pole, single-throw), normally open solid state relay(SSR).
- 10+: $4.60
YOU MAY LIKE THIS
PRODUCT DETAILS
This module is a bi-directional SPSD(single-pole, single-throw), normally open solid state relay(SSR).
Features
- Suitable for high power applications: This device offers very low on-resistance, whic is about 0.5Ω MAX.
- Applicable to a wide range of scenarios: Based on MOSFET, can carry both AC load and DC load.
- Low input control current: Available even at 3mA TYP.
- High input-to-output isolation: The minimum can be up to 1.5kV.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
This module is a bi-directional SPSD (single-pole, single-throw), normally open solid-state relay (SSR). The Grove Optocoupler Relay is based on M281. This device offers very low on-resistance-allowing for a high load current rating in a miniature package, ideal in higher power applications where board space is limited.
Unlike the other TRIAC SSR in our website, this relay is based on MOSFET, so it can carry both AC load and DC load. If you need to use a SSR with the DC load, this is what you want!
Tip
We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Automated Test Equipment
- Meter reading systems
- Medical equipment
- Battery monitoring
- Multiplexers
Specifications
Supply voltage |
3.3V / 5V |
Operating temperature |
-40 – 85℃ |
Storage temperature |
- 55°C – 125°C |
Blocking voltage |
60 V |
Continuous load current |
1A |
Leakage current |
0.2 uA(TYP.) 1 uA(Max.) |
On-Resistance |
0.5 Ω(TYP.) 0.7 Ω(Max.) |
Isolation resistance |
100 GΩ |
Turn-On time |
1.4 ms(TYP.) 5 ms(Max.) |
Turn-Off time |
0.2 ms(TYP.) 2 ms(Max.) |
Interface |
Digital |
Size |
L: 40mm W: 20mm H: 13mm |
Weight |
10.6g |
Package Size |
L: 135mm W: 85mm H: 13mm |
Gross Weight |
11g |
Hardware Overview
Part List
Grove - Optocoupler Relay (M281) |
X1 |
ECCN/HTS
HSCODE | 8536411000 |
USHSCODE | 8536410030 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewExcellent delivery and good documentation