![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Optical Rotary Encoder(TCUT1600X01)
Grove - Optical Rotary Encoder(TCUT1600X01),motion, speed sensor, direction
- 10+: $7.80
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Optical Rotary Encoder(TCUT1600X01) is a transmissive sensor that includes an infrared emitter and two phototransistor detectors. Usually, the infrared emitter emits infrared rays, the phototransistor detectors receives the infrared rays, then the phototransistor is turned on, both of the output is High, the on-board LED indicators light up. When there is an obstacle blocking, the phototransistor can not receive the infrared rays, so the phototransistor will be turned off and both of the output will be Low, the on-board LED indicators fade away.
You can use this sensor as a rotary encoder to detect the speed or rotation, and thanks to the two phototransistor detectors, you even can detect the rotation direction.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Double phototransistor detectors, can determine the direction of rotation
-
On-board LED indicators
-
Grove Interface, easy to use
Typical Applications
-
Automotive optical sensors
-
Accurate position sensor for encoder
-
Sensor for motion, speed, and direction
-
Sensor for “turn and push” encoding
Pin Map
Technical details
Dimensions | 40mm x20mm x10mm |
Weight | G.W 10g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Operating Temperature Range | 40°C to +105°C |
Storage Temperature Range | -40°C to +125°C |
Emitter Wavelength | 950 nm |
Gap | 3 mm |
Interface | Digital |
Part List
Grove - Optical Rotary Encoder(TCUT1600X01) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121114 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |