the AI Hardware Partner
Toggle Nav
Loading...

Grove - Offline Voice Recognition Module

SKU
107020149
Rating:
100 % of 100

This is a low-power pure-offline voice recognition module with less than 100ms identification time and 150 pre-programmed commands. It uses the US516P6 voice chip with a 32-bit RSIC architecture core, DSP instruction set, and FPU arithmetic unit. Ideal for various smart devices like smart home appliances, toys, and lamps that require voice control.

$16.50
In stock
  • 10+: $15.00
-
+

PRODUCT DETAILS

Features

  • Rich Peripherals: Support 1 analog Mic input and 4 digital Mic inputs and dual-channel DAC outputs;
  • Wide Voltage Support: on-board voltage conversion circuitry, compatible with 3.3V/5V power supply;
  • Smart Detection: Built-in POR (Power on Reset), Low Voltage Detection and Watchdog;
  • Grove Interface: full-duplex UART up to 3Mbps.

Description

Online Voice recognition modules require a reliable internet connection to generate responses and are not independent of the Microcontroller/Processor controlling them. While one can create an offline voice recognition module using a compatible processor like RaspberryPi, and train a custom neural network to do this, it is not feasible for battery-operated edge devices

This Grove-Offline Voice Recognition Module is a truly offline voice recognition module with 45 pre-programmed voice commands, which can be communicated through UART. It features connections for the speaker and microphone, along with indicator LEDs. The power supply to the module is ESD-protected, adding more safety to the module. It is a perfect low-cost solution for adding voice control to your IoT projects!

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Ecosystem Introduction | Seeed Studio Wiki and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Home automation
  • In-car systems
  • Industrial control, Medical devices
  • Consumer electronics
  • IoT devices

Specification

Specification

Details

Size

40*20*10mm

Operating Temperature

-40°C~85°C

Storage

-40°C~125°C, <90%RH

Power supply range

Supply voltage 3.6V-5V, supply current >500mA

Supported interfaces

UART/I2C/PWM/SPI/GPIO

Serial Rate

Default 115200 bps

SPI Flash

2MB (internal)

Hardware  Overview

Part List

Offline Voice Recognition Module

x1

Speaker

x1

Grove Cable

x1

ECCN/HTS

HSCODE 9031809090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Wonderful product for offline home automation
    By

FAQ

1 Item

Show per page