![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - OLED Yellow&Blue Display 0.96 (SSD1315) - SPI/IIC -3.3V/5V
Grove - OLED Yellow&Blue Display 0.96 is built 128*64 resolution with a blue and yellow bi-color display. It can be light up by either I2C or SPI interface.
YOU MAY LIKE THIS
PRODUCT DETAILS
We had Grove - OLED Display 0.96" (SSD1315), a monochrome(white) 128×64 pixels passive display matrix module with Grove I2C Interface, and now we have the Grove - OLED Yellow&Blue Display 0.96 is built 128*64 resolution with a blue and yellow bi-color display. It can be light up by either I2C or SPI interface.
Features
-
Low power consumption: 3.3/5V Supply, suitable for many microcontrollers and SBCs
-
High contrast: Based on SSD1315 it comes in Yellow and Blue colors 128×64 pixels.
-
High compatibility: support I2C and SPI Interface
-
Easy to use: compatible with Grove port, just plug-and-play
Grove - OLED Yellow&Blue Display 0.96 is based on SSD1315 which comes with a blue and yellow bi-color display with 128*64 resolution. Because it is mounted on OLED(Organic Light Emitting Diode), it has self-luminous, high contrast, slim profile compared to LCD , wide viewing angle and low power consumption and many other advantages. The display works on both 3.3V and 5V supply voltage.
Grove - OLED Yellow&Blue Display 0.96 uses the Grove port, making it easier to use, just plug-and-play by using the grove jumper. Thanks to@Scott Bridges and @Paul Rodgers here for suggesting put the grove connector on the back. Such a user-friendly design helps easily hide the connecting wires and makes a pretty production display. Grove - OLED Yellow&Blue Display support I2C or SPI interface to light up the display with your microcontroller to display words, images, and whatever you want.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Specification
Parameter | Value |
---|---|
Input voltage | 3.3V / 5V |
Output Voltage | 0 ~ 2.3V |
Pixels | 128 x 64 |
Temperature Range | -40℃ ~ +85 ℃ |
Interface | I2C/SPI |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewexcellent display. worth the price
-
from order viewexcellent product, works fine
-
from order viewWell documented
-
from order viewYes it does exactly what is said.good product
-
from order viewSuper quality!