the AI Hardware Partner
Toggle Nav
Loading...

Grove - OLED Display 1.12 (SH1107) V3.0 - SPI/IIC -3.3V/5V

SKU
104020250

The Grove - OLED Display 1.12 V3.0 (SH1107) is a monochrome display with 128*128 resolution. It has a lower price, user-friendly design and better performance with both I2C and SPI available. 

$12.50
In stock
  • 10+: $9.90
-
+
Also Add: $0.00

PRODUCT DETAILS

We had Grove - OLED Display 1.12'' V2, a monochrome(white) 128×128 pixels grayscale display matrix module with Grove I2C Interface, and now we have a better-designed one with lower price.

Key Features

  • 3.3V/5V power supply compatible
  • Changeable I2C address
  • SPI available
  • Low power consumption
  • monochrome 128×128 pixels
  • High contrast, high brightness
  • Wide operating temperature range: -40℃ ~ +85 ℃
  • Grove connector is hidden on the back

Description

The Grove - OLED Display 1.12 V3.0 (SH1107) is a monochrome display with 128*128 resolution. Compared with LCDs, there are many advantages of OLED(Organic Light Emitting Diode) like self-emission, high contrast ratio, slim/thin outline, wide viewing angle and low power consumption. The display works on both 3.3V and 5V supply voltage. 

 

You can use either the I2C or SPI interface to light up the display with your microcontroller to display words, images, and whatever you want. SPI helps to get the quicker images reaction which brings a better product experience. 

 

Thanks to suggestions from @Scott Bridges and @Paul Rodgers, we put the grove connector on the back. Such a user-friendly design helps easily hide the connecting wires and makes a pretty production display.

Specification

ParameterValue
Input voltage 3.3V / 5V
Output Voltage 0 ~ 2.3V
Pixels 128 x 128
Temperature Range -40℃ ~ +85 ℃
Interface I2C/SPI

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531809051
UPC
EUHSCODE 8531202090
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    80%
    Product Quality
    80%
    from order view
    Does what is promised.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Super quality!
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    It took a bit of study to figure out how to change the font size, but the documentation is excellent. Works great.
    By

FAQ

3 Item(s)

Show per page