![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - OLED Display 0.96"
128×64 dot resolution High brightness,self-emission and high contrast ratio Big screen on a compact design Low power consumption Grove compatible 4pin I2C connector
- 10+: $7.42
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We upgraded the Grove - OLED Display 0.96" chip from SSD1308 to SSD1315, the new Grove - OLED Display 0.96" (SSD1315) has better performance, but only need a quarter price.
Grove - OLED Display 0.96" is an OLED monochrome 128×64dot matrix display module with Grove 4pin I2C Interface .The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim outline, wide viewing angle, wide temperature range, and low power consumption. It has a bigger screen and uses all the columns from the SSD1308 chip so that it can display more contents than the OLED 96×16.
Features
-
Grove compatible
-
Small size
-
I2C Interface
-
Low power consumption
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - OLED Display 0.96"1 | 1 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454107866 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGrove Sensors are good documented. Thanks a lot!
-
from order viewSuper quality!
-
I love this little guy!Note that you can make the display paint 4X faster by calling Wire.setClock(400000) after Wire.begin. Wire.setClock(1000000) did not work. YMMV if you have other I2C devices on the bus.
-
-