![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - OLED Display 0.96" (SSD1315) I2C Interface Compatible with Arduino
The Grove - OLED Display 0.96" (SSD1315) is a monochrome(white) 128×64 pixels passive display matrix module with Grove I2C Interface. It is the upgrade version of the old Grove - OLED Display 0.96", better performance, a quarter price.
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - OLED Display 0.96" (SSD1315) is a monochrome(white) 128×64 pixels passive display matrix module with Grove I2C Interface. It is the upgrade version of the old Grove - OLED Display 0.96", with better performance, a quarter price.
Features
- Clear display of Monochrome: While inheriting the characteristics of high contrast, high brightness and low power consumption, the display effect has been upgraded
- Industrial grade operating temperature: Wide operating temperature range: -40℃ ~ +85 ℃
- High cost-effective: The display adopts an upgraded SSD1315 chip which has stronger performance yet a lower price.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
We upgraded the Grove - OLED Display 0.96" chip from SSD1308 to SSD1315. What's the difference? To be honest, the performance is slightly improved, nothing worth mentioning. Well, we just lowered the price almost to a quarter of the old version. What! Better performance, a quarter price!! Truly surprise!!!
The Grove - OLED Display 0.96" (SSD1315) is a monochrome(white) 128×64 pixels passive display matrix module with Grove I2C Interface. The new 0.96 OLED Display is the upgrade version of the old Grove - OLED Display 0.96". It inherits the old version with high contrast, high brightness, low power consumption, wide viewing angle, and many other advantages.
Thanks to the new SSD1315 chip, it can work with 3.3V, so we removed the expensive DC-DC boost circuit. And with the onboard level shift circuit, the new Grove - OLED Display 0.96" can work with 3.3V and 5V platforms. That is to say, you can use it easily as an Arduino OLED display, Raspberry Pi OLED display, etc.
As for software compatibility, this Grove-OLED Display supports the U8g2 monochrome displays library written by Olikraus. This library is so convenient and well-compatible that it can support not only this display based on SSD1315 but also displays equipped with SSD1306 or many other chips. So buy one Grove - OLED Display 0.96" (SSD1315) and get quickly started with the U8g2 library, you will find magic in this little screen!
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Attention
If your board is ATmega328, such as Seeeduino V4.2 and Arduino UNO, you need to change to soft I2C when using the U8G2 library.This is not required if you are using a SAMD development board.
Application
- Electronic Products
- Medical apparatus and equipment
- Traffic Safety
- Wearable devices
Specifications
Parameter |
Value |
Input voltage |
3.3V / 5V |
Output Voltage |
0 ~ 2.3V |
Pixels |
128 x 64 |
Temperature Range |
-40℃ ~ +85 ℃ |
Interface |
I2C/Digital |
Hardware Overview
Part List
Grove - OLED Display 0.96" (SSD1315) |
1 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.