Grove - Nunchuck
SKU
103020009
The Grove - NunChuck is a small PCB that adapts the Wii Nunchuck connector to standard Grove connector
- 10+: $2.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - NunChuck is a small PCB that adapts the Wii Nunchuck connector to standard Grove connector. The power, ground and two-wire interface of the Nunchuck are all broken out to a 4-pin 0.1"pitch header. This “Grove - NunChuck”, let you play with the Wii Nunchuck and other Wii remote peripherals without needing you to cut cables. Just plug it into the Wii Nunchuck, then into the Grove - Base Shield .
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
Interface | I2C |
Work Voltage | +5V |
Part List
Grove - Nunchuck | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454107880 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review