![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - NFC Tag
Grove - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM
- 10+: $18.81
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM.Grove - NFC Tag attach an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.
SPECIFICATION
• Working Voltage:5V or 3V3
• Working Current<1mA
• 2CM max effective range
• Serve for contactless communication at 13.56MHz
• ISO 15693 and ISO 18000-3 mode 1 compatible
• 64-bit unique identifier (UID)
• Read Block & Write (32-bit blocks)
• Grove I2C Interface
Technical details
Dimensions | 130mm x90mm x10.5mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
Grove - NFC Tag | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454107897 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |