![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Multichannel Gas Sensor
Three independent gas channels in one package Built with ATmega168PA Detectable gases include:Carbon monoxide (CO) , Nitrogen dioxide (NO2) , Hydrogen (H2) , Ammonia (NH3) , Methane (CH4) , etc Grove compat
- 10+: $33.00
YOU MAY LIKE THIS
PRODUCT DETAILS
We have updated the product to Multichannel Gas Sensor v2 with more detailed documents and more onboard sensor modules. And we offer a lower price!
Grove – Multichannel Gas sensor is an environment detecting sensor with a built-in MiCS-6814 which can detect many unhealthy gases. 3 gases can be measured simultaneously due to its three channels, so it can help you to monitor the concentration of more than one gas.
This sensor belongs to the Grove system, and you can plug it onto the Base shield and work with Arduino directly without any jumper wires. The interface is I2C, so plug it onto the I2C port of Base shield, then you can start to work on it.
Tip
We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.
Features
-
Three fully independent sensing elements on one package
-
Built with ATmega168PA
-
I2C interface with programmable address
-
Heating power can be shut down for low power
-
Detectable gases: Carbon monoxide (CO), Nitrogen dioxide (NO2), Hydrogen (H2), Ammonia (NH3), Methane (CH4), etc.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
Dimensions | 89mm x140mm x6.8mm |
Weight | G.W 10g |
Battery | Exclude |
Voltage | 3.1~ 5.25V |
Ripple(@Max Power) | 80~100mV |
Max Heating Power | 88mW |
Max Power | 150mW |
ADC Precision | 10Bits |
I2C Rate | 100kHz |
VIL(@I2C) | -0.5~0.99V |
VIH(@I2C) | 2.31~5.2V |
Part List
Grove – Multichannel Gas Sensor | 1 |
26AWG Grove Cable | 1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 8517620090 |
UPC | 841454107910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
stockIs there an eta when this will be back in stock? I cannot get an answer from email.
-
-
-
-