the AI Hardware Partner
Toggle Nav
Loading...

Grove - Multi Color Flash LED (5mm)

SKU
104030014
Rating:
100 % of 100

Grove - Multi Color Flash LED is a general purpose LED module in Grove form factor, available in different colors.

$2.10
Out of stock
  • 10+: $1.70

PRODUCT DETAILS

Grove - Multi Color Flash LED is a general purpose LED module in Grove form factor, available in different colours.

Features

  • Support different colour display: Through software control can display different light colour effect
  • Rotation at different angles: LEDs in the Grove's base can be turned at different angles to light up other corners.
  • Compatible with Raspberry PI and Arduino: The Grove series is compatible with Raspberry Pi and Arduino, which will make easier to run on
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications

Description

Grove - Multi Color Flash LED is similar to the Grove - LED module which houses an LED light source and general-purpose LED module in Grove form factor, available in different colours. The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontally or on Panel Mount(from left to right in the below pics).

You can easily set it as high level to achieve the flashing LED function. The LED will flash in different colours automatically.

What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • light-fixture
  • Smart Toys
  • Home Automation
  • Multiple light control

Specifications

Operate voltage

3.3v/5v

Dimensions

140mm x85mm x18.5mm

Weight

G.W 8g

Battery

Exclude

Part List

Grove - Multi Color Flash LED (5mm)

1

ECCN/HTS

HSCODE 8531909000
USHSCODE 8471490000
UPC 841454107927
EUHSCODE 8543709099
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Good product with great possibilities of use in various projects
    By Anonymous

FAQ

1 Item

Show per page