the AI Hardware Partner
Toggle Nav
Loading...

Grove - Soil Moisture Sensor

SKU
101020008

Grove - Soil Moisture Sensor can measure soil moisture for plants. The soil moisture sensor consists of two probes that allow the current to pass through the soil and then obtain resistance values to measure soil moisture content.

$3.30
In stock
  • 10+: $2.30
-
+

PRODUCT DETAILS

Grove - Soil Moisture Sensor can measure soil moisture for plants. The soil moisture sensor consists of two probes that allow the current to pass through the soil and then obtain resistance values to measure soil moisture content.

Features

  • Cost-effective: Great for students, makers and IoT developers as DIY and prototype design.
  • Plug-and-play: Grove compatible interface(data transmit) and two large pads function as probes(data collecting).
  • Starter-friendly: Detail start-up tutorials, abundant resources, and projects provided in Wiki and Community.
  • Effective measurement: Based on soil resistivity measurement, high moisture resulting lower resistance and vice versa.

Description

This Grove - Soil Moisture Sensor can be used to decide if the plants in a garden need watering. You can also use soil moisture sensors in gardens to automate watering plants. It can be used very easily by just inserting the sensor into the soil and reading the output using ADC.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

NOTE: This sensor is not hardened against contamination or exposure of the control circuitry to water and may be prone to electrolytic corrosion across the probes, please use it for PROTOTYPING ONLY. We also offer Grove - Capacitive Moisture Sensor with corrosion resistance.

Get Started with Industrial Sensors

SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2105 Wireless Soil Moisture, Temperature, and EC Sensor with higher performance and robustness for soil condition monitoring.

Applications

  • Botanical Gardening
  • Moisture Sensoring
  • Consistency Measurement

Upgrade to Industrial Solutions

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Technical details

Dimensions 60mm x20mm x6.35mm
Weight G.W 10g
Battery Exclude
Operating voltage 3.3~5V
Operating current 35mA
Sensor Output Value in dry soil 0~ 300
Sensor Output Value in humid soil 300~700
Sensor Output Value in water 700 ~ 950
PCB size 2.0cm X 6.0cm

Part List

Grove - Moisture Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454107941
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    80%
    from order view
    Great product, easy to use
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    In general I like the Seeed products. They make it easier to tinker. It is hard to rate the shipping with current issues in world etc. as a bit slow but I did know it was it was out of stock up front. This particular shipment I got solely to run through the training / education on the seeed site.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments
    By

FAQ

Items 6 to 10 of 18 total

Show per page