![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Mini Track Ball
- 10+: $16.70
YOU MAY LIKE THIS
PRODUCT DETAILS
If you need a mini controller for your robot, This product will be your type. We have developed a product called Grove - Mini Track ball. As you can see, on this product, there is a mini track ball here, you can feel free to rotate the ball horizontally and vertically from any angle. There are 5 axes here, up down left right and press down. As you move the ball, you will get the the values from these 5 axes and the values will be changed according to the direction and speed you move the ball.
With the STM32F103C8T6 and AN48841B chip inside, you can turn plenty of your ideas into real things. It is also standardized with Grove interface which will save you a lot of work in the process of prototyping.
Have fun !
FEATURES
360° and Quick Detection.
Translucent Click Button.
Standardized with Grove Interface.
Powerful MCU to Enrich Your Applications.
SPECIFICATION
Operating Voltage: 3.3V~5.5V (typical at 5V)
Operating Current: 28 mA (Maximum Operating Current: 40 mA)
MCU Frequency: 64 MHz
Operating Frequency: 105±5kHz
Hall Effect Filed Strength Range: |0.5| ~ |8| mT
Technical details
Dimensions | 100mm x60mm x11mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - Mini Track Ball | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454118152 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Really cool device I haven't thought of a good project for this yet, but it works great.