![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Mini Fan v1.1
Kid-friendly cartoon style mini fan Built-in programmable microcontroller that uses Arduino IDE Harmless soft fan-blade to avoid injuries Easy to use Grove connector compatible
- 10+: $7.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Easy to use
-
Cartoon Style mini fan
-
Soft fan-blade to avoid injuries
-
Built-in programmable microcontroller that uses Arduino IDE
-
You can change the code to drive servo motors instead of DC motor
Description
Hey hey, calm down, have some fresh air here. The Grove – Mini Fan v1.1 can be set up in seconds and bring you some nice and cool air in the hot days. It has four parts, a mini fan, a DC Motor, a DC motor driver and a Grove cable. The cartoon-style fan design makes it a good choice for decorating your little LEGO house as well.
The motor driver boards have a built-in programmable microcontroller that uses Arduino IDE. In default, it is programmed to drive DC motors with analogue inputs, and the rotate speed depends on the value of the input signal. You can simply connect up all the parts and plug it into a controller board that has Grove interfaces, upload some code and you are ready to make it spin.
Specification
- Input Voltage: 5V
- Connector: 4 Pin Buckled Grove interface for input signal; JST 2.0 interface for the DC motor
- Dimension: 20mm x 20mm
Documents
For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
-
For technical discussion, please come to our Forum.
-
For projects that you would like to share with the community, please visit Recipe.
Tip
We also offer a Mini Motor ONLY.
Technical details
Dimensions | 80mm x120mm x20mm |
Weight | G.W 32g |
Battery | Exclude |
Part List
Grove-Mini_Fan | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8414599099 |
USHSCODE | 8414519090 |
UPC | 841454118664 |
EUHSCODE | 8414591500 |
COO | CHINA |