![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Micro Switch
The Grove - Micro Switch is a simple, low cost micro switch that is actuated by very little physical force.
- 10+: $3.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Micro Switch is a simple, low cost micro switch that is actuated by very little physical force.
Features
- Easy and fast operation: Relatively large movements on the electrical contacts with just a gentle press.
- High efficiency: Fast response and resumes quickly.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Micro Switch is an electric switch that is actuated by very little physical force, by using micro switch, a relatively small movement at the actuator button produces a relatively large movement at the electrical contacts, which occurs at high speed. It is widely used in many applications like appliances, machinery, industrial controls, and many other places for control of electrical circuits.
The Grove - Micro Switch is a simple, low cost micro switch that integrated the plug-and-play Grove connectors, you can use this switch with your Arduino, Raspberry Pi and other development platform that own Grove extension board easy and fast. There are many kind of switch in Grove family, such as the Grove - Tilt Switch, Grove Magnetic Switch, Grove Switch(P). With the releasing of Grove - Micro Switch, you will have various choices to trigger your circuit.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Electrical circuit control
- Mechanical circuit control
- Industrial Controls
Specifications
Dimensions |
40mm x20mm x20mm |
Weight |
G.W 10g |
Battery |
Exclude |
Working Voltage |
3.3 V/ 5 V |
Operating Force |
80±20g |
Part List
Grove - Micro Switch |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454120308 |
EUHSCODE | 8536301090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewAwesome Quality
-
from order viewAwesome Build quality, Seriously!
-
from order viewThis user did not leave any comments.
-
from order viewA bit too big. I would like to see an option with a smaller size.