![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Mesh Kit for nRF52840-MDK
Rapidly build and prototype your nRF52840 mesh network with Grove Mesh Kit for nRF52840-MDK.
The kit includes a Nordic nRF52840 micro development kit board, a Grove base dock and 6 popular Grove modules to get you started with the IoT Bluetooth Mesh and OpenThread Mesh capabilities of the nRF52840 SoC. nRF52840 Micro Development Kit included
- 10+: $55.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Grove Mesh Kit for nRF52840-MDK is a very versatile mesh networking development kit. It integrates nRF52840-MDK development board, Base Dock and SeeedStudio's most popular and easy-to-use Grove Modules.
Grove Mesh Kit takes full advantage of the multiprotocol capabilities of the nRF52840 SoC by supporting Bluetooth Mesh and OpenThread Mesh networking. It allows developers to create IoT applications with Mesh Network Connectivity in a very short time.
Features
nRF52840 Micro Development Kit (nRF52840-MDK)
- nRF52840 Advanced Bluetooth 5, Thread and Zigbee multiprotocol SoC
- Program/Debug options with DAPLink
- Microchip 2-Port USB 2.0 Hi-Speed Hub Controller
- External ultra-low power 64-Mb QSPI FLASH memory
- On-board 2.4G chip antenna
- U.FL connector selectable for external antenna
- Reversible USB 3.1 Type-C Connector
- Buttons and LEDs for user interaction
- Up to 24 GPIOs available via headers
Base Dock (Grove Compatible)
- Dual 2x18 Socket Headers
- 4 Grove connectors with UART/I2C/I2S/PDM/QDEC/SPI/ADC selectable
- Supporting NFC-A Listen Mode with PCB NFC Antenna
- AA Battery power supply Power
- Button with Latching Circuit
- Battery level sensing
6 easy-to-use Grove modules:
- Grove - Button
- Grove - Light Sensor
- Grove - Rotary Angle Sensor
- Grove - Sound Sensor
- Grove - Temperature Sensor
- Grove - Touch Sensor
Block Diagram
Part List
1 x Grove - Button |
1 x Grove - Temperature Sensor |
1 x Grove - Rotary Angle Sensor |
1 x Grove - Sound Sensor |
1 x Grove - Touch Sensor |
1 x Grove - Light Sensor v1.2 |
1 x nRF52840 Micro Development Kit |
1 x nRF52840 MDK Base Dock |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Tutorials
We think the best way to learn is by doing. And to help you get started, we have provided a series of tutorials. Find the details below.