![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Mega Shield v1.2
Grove - Mega Shield allows easy connection of the input and output pins of the Arduino Mega or Google ADK to the Grove device.
- 10+: $4.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Mega Shield allows easy connection of the input and output pins of the Arduino Mega or Google ADK to the Grove device.
Features
- Arduino Mega1280/2560 compatible
- Grove compatible
- Google ADK compatible
Description
Grove - Mega Shield is a extension board for Arduino Mega and Google ADK. We have standardized all the connectors into 4 pins(Signal 1,Signal 2,VCC and GND) 2mm connectors and keep some of the 3pin(Signal, VCC and GND ) 2.54mm headers for Servo and Electronic Bricks , which simplify the wiring of electronics projects. The 4pins buckled connectors also make the wiring situation more stable. The Mega Shield includes Digital 0 - 21 and Analog 0 - 15; We abandon Digital 22 - 53 for easily installing Mega Shield with Xduino Mega/Google ADK.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- DIY
- IoT and Smart Home
- Robot
- Learning
- Toy
Specifications
Dimensions |
92.8 mm X 57.2 mm |
Battery |
Exclude |
Hardware Overview
Part List
Grove - Mega Shield V1.2 |
1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454118046 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewAs expected
-
from order viewExact as described. Excellent
-
from order viewI love it, Good quality product
-
from order viewThis user did not leave any comments.
-
Nice