![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Mega Shield
SKU
101020024
Please consider Grove - Mega Shield v1
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Grove - Mega Shield v1.2 as alternative product
Mega Shield is a extension board for Arduino Mega and Google ADK. We have standardized all the connectors into 4 pins(Signal 1,Singal 2,VCC and GND) 2mm connectors and keep some of the 3pin(Signal, VCC and GND ) 2.54mm headers for Servo and Electronic Bricks , which simplify the wiring of electronics projects. The 4pins buckled connectors also make the wiring situation more stable. The Mega Shield includes Digital 0 - 21 and Anolog 0 - 15; We abandon Digital 22 - 53 for easily installing Mega Shield with Xduino Mega/Google ADK.
Features
- Arduino Mega1280/2560 compatible
- Grove compatible
- Google ADK compatible
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 35g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review