![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Mech Keycap
Grove - Mech Keycap, button, LED Key
- 10+: $3.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-Mech keycap is a mechanical switch with a build-in LED. The 255 full color RGB LED makes it simple and easy to show the statues of your switch. This keycap is very reliable with 20,000,000 times press operating life.
You will find that this is an interesting and stable module to make some really fun project or product. Actually, you even can make a mechanical keyboard using several Grove-Mech keycaps.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Programmable LED
-
Reliable mechanical structure
-
Extremely long operating Life
Typical Applications
-
automotive devices
-
visual devices
-
home electrical appliances
-
information devices
Pin Map
Technical details
Dimensions | 20mm x20mm x30mm |
Weight | G.W 10.3g |
Battery | Exclude |
Working Voltage | 3.3V / 5V |
Insulation Resistance | 100MΩ Min. |
Contract Resistance | 200 mΩ Max. |
Operating Life without Load | 20,000,000 (times) |
Part List
Grove - Mech Keycap | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454121138 |
EUHSCODE | 8536301090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |