![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Magnetic Switch
This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10.
- 10+: $2.20
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10.
Features
- Grove compatible interface
- 2.0cm x 2.0cm Grove module
- Minimum external parts
- 10W rating
- Rugged encapsulation
Description
This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10. CT10 is single-pole, single throw (SPST) type, having normally open ruthenium contacts. The sensor is a double-ended type and may be actuated with an electromagnet, a permanent magnet or a combination of both. The magnetic switch is a wonderful tool for designers who would like to turn a circuit on and off based on proximity.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Proximity Sensor
- Security Alarm Sensor
- Level Sensor
- Flow Sensor
- Pulse Counter
Specifications
Dimensions |
90mm x50mm x12mm |
Weight |
G.W 8g |
Battery |
Exclude |
Working Voltage |
5V |
Switched Power |
10W |
Switched Voltage AC,RMS value(max) |
< 140V |
Switched Current DC |
< 500mA |
Carry Current DC |
< 0.5A |
Contact Resistance |
<200mΩ |
Insulation Resistance |
>10^6MΩ |
Operating Temperature |
-40-125℃ |
Operate Range |
10-40AT |
Part List
Grove - Magnetic Switch |
1 |
Grove - Cable |
1 |
Technical details
Dimensions | 90mm x50mm x12mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - Magnetic Switch | 1 |
Grove - Cable | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454108009 |
EUHSCODE | 8543709099 |
COO | CHINA |