![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Gas Sensor(MQ3)
How to choose a gas sensor ?The Grove - Gas Sensor module is useful for gas leakage detecting(in home and industry)
- 10+: $9.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.
The Grove - Gas Sensor module is useful for gas leakage detecting(in home and industry). It can detect LPG, i-butane, methane, alcohol, Hydrogen, smoke and so on. Measurements can be taken as soon as possible based on its fast response time. Also, the sensitivity can be adjusted by the potentiometer.
There are different gas detectors for sale, like MQ2, MQ3, MQ5, and MQ9. Below is a contrast table of them.
Symbol | MQ-2 | MQ-3 | MQ-5 | MQ-9 |
Detect Gas | Combustible Gas、Smoke | Alcohol Vapor | LPG, Natural Gas, Town Gas | Carbon Monoxide, Coal Gas, Liquefied Gas |
Detect Concentration | 300-10000ppm | 0.04-4mg/L Alcohol | 300-10000ppm | 10-1000ppmCO;100-10000PPm Gas |
Note
Hot-swapping the grove may lead to IC burnout, please turn off the power of the main board before swapping grove.
Features
-
High sensitivity to Combustible gas in a wide range
-
Stable performance, long life, low cost
-
Fast response
-
Wide detection range
-
Simple drive circuit
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
Dimensions | 130mm x90mm x21mm |
Weight | G.W 14g |
Battery | Exclude |
Part List
Grove - Gas Sensor(MQ3) | 1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 9026104000 |
UPC | 841454108344 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
Suggest Reading / References
Schematic
Datasheet
SHARED BY USERS
REVIEWS
-
Nice