![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - MP3 v2.0
We've released the upgrade version Grove - MP3 V3,
the same price, much more function support.
- 10+: $9.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - MP3 v2.0 is a tiny-size and compact audio module. It supports operations including shuffle and play in an order of various audio files such as WAV and WMV ones. With serial communication, you can use all predefined commands or even the combinations of them to play the music. This module also supports general file systems like FAT16 and FAT32. It gets a Grove UART interface, a 3.5mm audio jack and a micro-SD slot. With this module, you can get some “voices” for silent applications.
Tip
We've released the upgrade version Grove - MP3 V3, the same price, much more function support.
Features
-
General operations on audio files
-
On-board micro-SD slot and 3.5mm audio jack
-
Support sample rate of 8/11.025/12/16/22.05/24/32/44.1/48(KHz)
-
24-bit DAC output, 90 dB(at Max.) dynamic output range, signal-noise ratio at 85 dB
-
MP3, WMW and WAV audio formats and FAT16, FAT32 files system supported
-
Embed 10 levels of equalization in total
Specifications
-
Input: 5V(DC)
-
Operating current (without signal output state): less than 15 mA
-
Operating current (with signal output state): less than 40 mA
-
Chip: KT403A
-
Chip LDO output voltage: 3.3 V
-
Chip output current: 100 mA(at Max.)
-
File formats supported: MP3, WAV, WMA
-
Maximum memory supported for SD card: 32 GB
-
Sampled rate : 8/11.025/12/16/22.05/24/32/44.1/48 (KHz)
Technical details
Dimensions | 55mm x55mm x10mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - MP3 v2.0 | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454118169 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewWorks ok
-
Good MP3 Player!Small size, Simple protocol, used SD Card etc.....
-
tried.. but not checked yet