![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Luminance Sensor
SKU
101020076
Grove - Luminance Sensor using APDS-9002 as lumens Sensor, provide the linear transform lumen intensity for the output voltage levels
- 10+: $4.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Luminance Sensor using APDS-9002 as lumens Sensor, provide the linear transform lumen intensity for the output voltage levels. And APDS-9002 spectrum and human eye is extremely close to. Very suitable for application in the field of human intelligence.
Specification
VCC supply 2.4 to 5.5 V
APDS-9002 Size: 2*1.25*0.8mm
The linear output voltage range:0~2.3V
Technical details
Dimensions | 130mm x90mm x10.5mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - Luminance Sensor | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108016 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
functional sensor They work as expected
FAQ
Show
per page