Grove-Loudness Sensor-Based on amplifier LM2904&built-in microphone
The Grove-Loudness Sensor is based on amplifier LM2904 and a built-in microphone and is designed to detect the loudness of environmental sound.
- 10+: $4.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-Loudness Sensor is based on amplifier LM2904 and a built-in microphone and is designed to detect the loudness of environmental sound.
Features
- Upgraded functionality: Based on LM2904 -- Dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation
- Wide supply voltage range: In the range of 3.2V~5.2V
- Built-in signal filtering: Input signal will go through two times filtering inside the module
- Adjustable output gain: A screw potentiometer that enables manual adjustments to the output gain
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
The Grove-Loudness Sensor is designed to detect the loudness of environmental sound. Based on amplifier LM2904 and a built-in microphone, it amplifies and filters the high-frequency signal that is received from the microphone and outputs a positive envelope. This will make for Arduino's signal acquisition. The output value depends on the level of the sound input. In order to avoid unnecessary signal disturbances, the input signal will go through two times filtering inside the module. Lastly, there is a screw potentiometer that enables manual adjustments to the output gain.
Comparisons
Details | Grove - Sound Sensor (LM358) | Grove-Loudness Sensor-Based on amplifier LM2904&built-in microphone | Grove - Analog Microphone (MEMS) |
---|---|---|---|
Image | |||
Microphone | Electret Condenser Microphone | Electret Condenser Microphone | SiSonic MEMS Microphone |
Price | $4.90 | $5.9 | $6.90 |
Voltage Range | 4V - 12V | 3.5V - 10V | 1.5V - 3.6V |
Operating Current | 4mA - 5mA | / | 5mA |
Sensitivity | -60~-56dBV/Pa | -60~-56dBV/Pa | -25~-19dBV/Pa |
Size of Microphone | Medium | Medium | Small |
Amplifier | LM358 | LM2904 | MEMS |
Quality of Microphone |
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specification
Dimensions | 24mm x20mm x9.8mm |
Weight | G.W 9g |
Battery | Exclude |
Voltage | 3.5~10 VDC |
Working Frequency | 50~2000 Hz |
Sensitivity | -48~66 dB |
Signal-to-noise Ratio | >58 dB |
Output Signal range | Analog Signal (0-1023) |
Part List
Grove - Loudness Sensor | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 8517180050 |
UPC | 841454108023 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewit works as expected
-
from order viewgood product
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-