![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Line Finder v1.1
- 10+: $3.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Most automated robotic projects start from a line-following robot, Grove - Line finder v1.1 is designed to achieve this task easily and quickly.
Features
- Integrated function: An IR indicator LED and an IR-sensitive phototransistor
- Digital output: A digital signal will change from HIGH to LOW. High when black is detected, Low when white is detected
- Easy to use: Compatible with Grove port, just plug-and-play
- Flexible detection: The detecting range is adjustable
Description
Grove-Line finder is designed for a line-following robot. It has an IR emitting LED and an IR-sensitive phototransistor. It can output a digital signal to a microcontroller so that the robot can follow a black line on a white background or vice versa.
Those eye-like sensors on the board are actually IR emitting LED and sensitive phototransistors. When the phototransistor detects the reflected infrared light from the IR emitting LED, it will output a digital signal, which changes from HIGH to LOW.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Delivery Robotics
- Mini Toy Car
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specifications
Power supply | 5V DC |
Digital output mode | TTL (High when black is detected, Low when white is detected) |
Connector | 4-pin Buckled Grove interface |
Comparator | LMV358 |
Photo reflective diode | RS-06WD |
Dimension | 20mm*20mm |
Technical details
Dimensions | 24.2mm x20mm x10.8mm |
Weight | G.W 8g |
Battery | Exclude |
Power supply | 5V DC |
Digital output mode | TTL (High when black is detected, Low when white is detected) |
Connector | 4 pin Buckled Grove interface |
Comparator | MV358 |
Photo reflective diode | RS-06WD |
Part List
Grove - Line Finder v1.1 | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 8517180050 |
UPC | 841454118855 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewExcellent product and documentation easy to use
-