![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Light Sensor
- 10+: $2.61
- 20+: $2.47
- More
- 50+: $2.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider the new version Grove - Light Sensor V1.2.
The Grove - Light sensor module uses GL5528 photoresistor(light dependent resistor) to detect the intensity of light in the environment. The resistance of photoresistor decreases when the intensity of light increases. A dual OpAmp chip LM358 on board produces voltage corresponding to intensity of light(i.e based on resistance value). The output signal from this module will be HIGH in bright light and LOW in the dark.
This module can be used to build a light controlled switch i.e switch off lights during day time and switch on lights during night time.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
SPECIFICATIONS
Operating Voltage: 3-5V
Supply Current: 0.5-3mA
Photoresistor: GL5528
Light resistance: 20KΩ
Dark resistance: 1MΩ
Response time: 20-30 secs
Peak Wavelength: 540 nm
Technical details
Dimensions | 60mm x80mm x10mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Grove - Light Sensor | 1 |
ECCN/HTS
HSCODE | 9031900090 |
ROHS | 1 |