![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - LED Strip Driver - LED Control and Compatible with Arduino and MEGA
SKU
105020002
Grove - LED Strip Driver with 4-pin Grove interface provides easy connectivity to your standard Arduino device or Grove - RGB LED Strip.
- 10+: $7.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - LED Strip Driver with 4-pin Grove interface provides easy connectivity to your standard Arduino device or Grove - RGB LED Strip.
Features
- Control the color and brightness of LED: it can be used to control the color and brightness of monochrome or RGB LED strips
- Drive LED Strip to Development Board: Best results driven with LED strip 5 meters long or shorter
- Arduino and MEGA compatible: The product is compatible with MEGA and Arduino, which will make it easier to run on
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
The LED Strip Driver with a 4-pin Grove interface provides easy connectivity to your standard Arduino device or Seeed Stalker. It can help you control the luminance of a single-color LED strip, as well as the color and the luminance of an RGB LED strip through Arduino or Seeeduino.
It has 2 terminals and 2 Grove interfaces. The power for the LED strip comes in through the 2-pin terminal. And the LED controlling voltages output through the 4-pin terminal. The 2 Grove interfaces are respectively screen-printed “IN” (for controlling data input) and “OUT” (for controlling data shared with the next strip driver).
It can drive an LED strip 1 to 2 meters long with 9 V, while 1 to 5 meters long with 12 V. The driver in conjunction with the colorful LED strips can add a wonderful effect to indoor or outdoor usages.
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Light control
- LED Driver
Specifications
Power supply |
9V/1A(max:2m) 12V/5A(max:5m) |
Dimensions |
120mm x80mm x13mm |
Weight |
G.W 15g |
Battery |
Exclude |
Hardware Overview
Part List
Grove - LED Driver | 1 |
ECCN/HTS
HSCODE | 9405990000 |
USHSCODE | 8473301140 |
UPC | 841454108061 |
EUHSCODE | 8473302000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page