![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - LED String Light
SKU
104020005
5M
50 RGB LEDs
JST 2.0 Interface
Grove Interface
Colorful
- 10+: $12.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - LED String Light is a LED Driver.work voltage of module is 5V/3V3,But String light is working on 12V,so this module is base on AIC1896, which is a current mode step up DC/DC Converter. Grove - LED String Light is equipped a 5M RGB LED String Light,you can use it to dress Christmas tree and light you Party.
Specification
5M
50 RGB LEDs
JST 2.0 Interface
Grove Interface
Colorful
Technical details
Dimensions | 110mm x70mm x11mm |
Weight | G.W 27g |
Battery | Exclude |
Part List
Grove - LED String Light | 1 |
LED String | 1 |
Grove cable-20cm | 1 |
ECCN/HTS
HSCODE | 9505100090 |
USHSCODE | 9405418200 |
UPC | 841454108078 |
EUHSCODE | 9405413910 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review