![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - LED Matrix Driver (HT16K33)
SKU
105020074
- 10+: $7.15
YOU MAY LIKE THIS
PRODUCT DETAILS
LED Matrix is low cost and usually used to display simple numbers and images. The Grove - LED Matrix Driver is the I2C based product which allows you to control the LED matrix with our prepared and easy-to-use libraries, or you can create your own library to control it to satisfy your need. The 8*8 LED Matrix can be assembled and unassembled from the driver board easily, so it is convenient to change different color LED matrix display based on your need.
Attention
This module do not contain a the RED LED Matrix, it's only a drive board.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Feature
- Integrated RC oscillator
- R/W address auto increment
- Max. 8 x 8 patterns
- I2C-bus interface
Typical Application
- Industrial control indicators
- Digital clocks, thermometers, counters, multimeters
- Combo sets
- VCR sets
- Instrumentation readouts
- Other consumer applications
- LED Displays
Pin Out
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Resource
SHARED BY USERS
REVIEWS
Write Your Own Review