![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove LED Bar v2.0 - MY9221with 10 segment LED
Grove – LED Bar is comprised of a 10 segment LED gauge bar and an MY9221 LED controlling chip. It can be used as an indicator for remaining battery life, voltage, water level, music volume or other values that require a gradient display.
- 10+: $3.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove – LED Bar is comprised of a 10-segment LED gauge bar and an MY9221 LED controlling chip. It can be used as an indicator for remaining battery life, voltage, water level, music volume or other values that require a gradient display.
Features
- Interesting progress bar: Ten LED lights lit up one by one like running water
- Four-diverse color show: It has red, yellow, light green, and green could change in turn
- Flexible LED option: Each LED segment can be controlled individually via code
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications
Description
Grove – LED Bar is based on an MY9221 LED controlling chip and with a flexible power supply and support 3-5.5DC. There are 10 LED bars in the LED bar graph: one red, one yellow, one light green, and seven green bars. A demo code is available to get you up and running quickly. It lights up the LEDs sequentially from red to green, so the entire bar graph is lit up in the end. Want to go further? Go ahead and code your own effect.
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Progress bar display
- LED wall
- Temperature change demonstration
- Remain display
- Festival light display
Specifications
Operating voltage |
3-5.5DC |
Operation Temperature |
-20℃ to +80℃ |
Peak Emission Wavelength-RED(Current 20mA) |
630-637nm |
Peak Emission Wavelength-Yellow Green(Current 20mA ) |
570-573nm |
Peak Emission Wavelength-Yellow(Current 20mA ) |
585-592nm |
Luminous Intensity Per Segment-RED(Current 20mA ) |
50-70mcd |
Luminous Intensity Per Segment-Yellow Green(Current 20mA ) |
28-35mcd |
Luminous Intensity Per Segment-Yellow(Current 20mA ) |
45-60mcd |
LED segment |
10 |
Dimensions |
40mm x20mm x18mm |
Part List
Grove - LED Bar V2.0 | 1 |
Grove - Cable | 1 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454107293 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThe documentation is good and the product quality seems much better than I expected.
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewBuen Producto
-
Works as described.