Grove - LED Bar
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Grove – LED Bar is comprised of a 10 segment LED gauge bar and an MY9221 LED controlling chip. It can be used as a indicator for remaining battery life, voltage, water level, music volume or other values that require a gradient display. There are 10 LED bars in the LED bar graph: one red, one yellow, one light green, and the rest green. Demo code is available to get you up and running quickly. It lights up the LEDs sequentially from red to green, so the entire bar graph is lit up in the end. Want to go further? Go ahead and code your own effect.
Features
Each LED segment can be controlled individually via code
Grove module
Plug-and-play
Can be cascaded for a larger display
Flexible power option, supports 3-5.5DC
Available demo code
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Grove - LED Bar | 1 |